IESNA:LM-63-2002
[TEST]P1527761
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-35-B2750-W2A-4500K
[LUMINAIRE]2X4 3500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3425
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 29.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1154.5 1158.5 1154.5 1144.5 1131.4 1128.4 1117.4 1090.3 1079.2 1057.1
1043.1 1016 994.9 959.8 932.7 902.5 859.4 828.2 789.1 755
713.8 668.6 628.5 582.3 541.1 490.9 444.7 393.5 349.4 298.2
254 205.8 160.6 117.5 74.3 35.1 0
1154.5 1158.5 1156.5 1142.5 1139.5 1129.4 1112.4 1099.3 1084.2 1060.2
1037.1 1009 983.9 962.8 930.6 898.5 859.4 825.2 787.1 747.9
705.8 669.6 623.4 579.3 536.1 490.9 444.7 395.5 347.4 300.2
254 207.8 160.6 116.5 73.3 33.1 0
1154.5 1150.5 1148.5 1138.5 1130.4 1128.4 1110.4 1097.3 1070.2 1059.1
1034.1 1012 987.9 957.8 927.6 897.5 856.4 824.2 785.1 748.9
705.8 664.6 620.4 581.3 534.1 485.9 442.7 392.5 345.4 297.2
251 203.8 157.6 115.5 71.3 35.1 0
1154.5 1148.5 1149.5 1137.5 1128.4 1122.4 1110.4 1094.3 1076.2 1067.2
1034.1 1014 984.9 954.7 921.6 892.5 856.4 818.2 782.1 744.9
705.8 661.6 619.4 575.3 528.1 481.9 436.7 387.5 342.3 293.1
247 201.8 156.6 112.4 70.3 35.1 0
1154.5 1155.5 1147.5 1146.5 1137.5 1129.4 1117.4 1099.3 1095.3 1058.1
1042.1 1014 980.8 963.8 926.6 892.5 853.3 831.3 786.1 743.9
703.8 662.6 616.4 575.3 528.1 479.9 435.7 389.5 337.3 292.1
245 198.8 154.6 113.4 69.3 34.1 0
